PFM0598

Floor Marking tape

3"X50-FT Non-Slip Marking Tape, CAUTION

Specifications

Color

Black/Yellow

Material

Vinyl

Overall Width (mm)

76.2

Overall Length (ft.)

50

Overall Length (m)

15.2

Maximum Operating Temperature (°C)

60

Maximum Operating Temperature (°F)

140

Note

Sold in US and Canada only

Minimum Operating Temperature (°C)

-28

Minimum Operating Temperature (°F)

-20

Application

Non-slip message marking tapes provide visual guidance to identify aisles, pathways, and designated locations.

Dimensions (In.)

3" x 50-ft

Environment

Indoor use only

Legend

CAUTION

Length (ft.)

50.00

Operating Temperature

-20°F - 140°F

Overall Height (In.)

3.00

Overall Height (mm)

76.2

Part Features

Color and messages are sub-surface printed and overlaminated by a protective clear, pebble-textured surface, Dimpled, non-slip surface is ideal for pedestrian traffic areas, Strong acrylic-based adhesive back with peel-off liner, Adhere to clean, smooth, dry surface, Roll size: 3" x 50-ft

Spec Feature and Benefit

The dimpled non-slip surface is ideal for pedestrian

Thickness (In.)

0.021

Thickness (mm)

0.5334

UL Listed

No

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305610427

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0574

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalogs

Industrial Safety Solutions

US English

Related Products