PFM1X36BLU

Floor Marking tape

Marking Tape to promote safety by identifying potential hazard areas (Machinery Being Worked On), 1in x 36yd, Vinyl, Permanent self-adhesive back adheres to floors, walls, piping, posts, beams, handrails, stairways, machinery, and equipment, Waterproof, wear-resistant, minor resistance to acids, oils, grease, caustics, alkalis, and most solvents, Blue.

Specifications

Color

Blue

Material

Vinyl

Overall Width (mm)

25.4

Overall Length (ft.)

108

Overall Length (m)

32.9

Maximum Operating Temperature (°C)

60

Maximum Operating Temperature (°F)

140

Note

Sold in US and Canada only

Minimum Operating Temperature (°C)

-25

Minimum Operating Temperature (°F)

-14

Application

Mark specific areas and promote safety by identifying potential hazard areas with visible tapes.

Dimensions (In.)

1" x 36-yd

Environment

Indoor use only

Legend

BLANK

Length (ft.)

108.00

Operating Temperature

-14°F - 140°F

Overall Height (In.)

1.00

Overall Height (mm)

25.4

Part Features

6-mil thick vinyl adheres to floors, walls, piping, posts, beams, handrails, stairways, machinery, and equipment, Waterproof, wear-resistant, minor resistance to acids, oils, grease, caustics, alkalis, and most solvents, Permanent self-adhesive back, Roll size: 1" x 36-yd

Thickness (In.)

0.005

Thickness (mm)

0.127

UL Listed

No

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305610432

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0111

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

ID Tags & Pipe Markers Catalog

US English

Catalogs

Industrial Safety Solutions

US English

Related Products