PFMH2X100ORN

Floor Marking tape

2"X100-FT High-Performance Marking Tape, ORANGE

Specifications

Note

Sold in US and Canada only

Application

Heavy-duty composite tape outperforms standard floor marking tapes.

Color

Orange

Dimensions (In.)

2" x 100-ft

Environment

Indoor use only

Height (In.)

2.00

Height (mm)

50.8

Legend

BLANK

Length (ft.)

100.00

Length (m)

30.5

Material

Vinyl/Polyester

Operating Temperature

-40°F - 302°F

Part Features

High-gloss surface resists marks and smudges

Thickness (In.)

0.002

Thickness (mm)

0.0508

UL Listed

No

Width (mm)

50.8

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305610582

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0304

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalogs

Industrial Safety Solutions

US English

Catalog Cut Sheets

Floor Signs & Tapes Catalog

US English

Related Products