PFMH3X100RED

Floor Marking tape

3"X100-FT High-Performance Marking Tape, RED

Specifications

Color

Red

Material

Vinyl/Polyester

Overall Width (mm)

76.2

Overall Length (ft.)

100

Overall Length (m)

30.5

Maximum Operating Temperature (°C)

150

Maximum Operating Temperature (°F)

302

Minimum Operating Temperature (°C)

-40

Minimum Operating Temperature (°F)

-40

Application

Heavy-duty composite tape outperforms standard floor marking tapes.

Dimensions (In.)

3" x 100-ft

Environment

Indoor use only

Legend

BLANK

Length (ft.)

100.00

Operating Temperature

-40°F - 302°F

Overall Height (In.)

3.00

Overall Height (mm)

76.2

Part Features

High-gloss surface resists marks and smudges

Thickness (In.)

0.002

Thickness (mm)

0.0508

UL Listed

No

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305610590

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0456

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalogs

Industrial Safety Solutions

US English

Catalog Cut Sheets

Floor Signs & Tapes Catalog

US English

Related Products