PFMT3X36GRN

Floor Marking tape

3"X108FT, Textured In/Out Marking Tape, GREEN

Specifications

Color

Green

Material

Vinyl

Overall Width (mm)

76.2

Overall Length (ft.)

108

Overall Length (m)

32.9

Maximum Operating Temperature (°C)

66

Maximum Operating Temperature (°F)

150

Note

Sold in US and Canada only

Minimum Operating Temperature (°C)

-17

Minimum Operating Temperature (°F)

0

Application

Low-profile, textured surface floor tape promotes grip and prevents slipping—ideal for indoor/outdoor and wet or dry environments.

Dimensions (In.)

3" x 108-ft

Environment

2 years

Legend

BLANK

Length (ft.)

108.00

Operating Temperature

0°F - 150°F

Overall Height (In.)

3.00

Overall Height (mm)

76.2

Part Features

High-gloss surface resists marks and smudges

Spec Feature and Benefit

Slip-resistant, mild abrasive surface, Low level reflectivity

UL Listed

No

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305610641

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0525

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

Floor Signs & Tapes Catalog

US English

Catalogs

Industrial Safety Solutions

US English

Related Products