T100X000RU1

Printable Labeling Tape

Reflective tape, 1.00 wide x 50.0' length, orange, 1 pc. package quantity.

Specifications

Material

Reflective Sheeting

Color

Orange

Overall Width (In.)

1

Overall Width (mm)

25.4

Overall Length (ft.)

50

Overall Length (m)

15.2

Length (ft.)

50.0

Thickness (In.)

0.008

Thickness (mil)

0.8

Part Features

Reflective tapes can be used for illuminating or highlighting a range of objects. Increases safety during power outages or other low light conditions. Tapes are laminated for improved print quality and durability.

Temperature Range

-10°F to 150°F (-23°C to 65°C)

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498302734

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.1038

Std. Ctn. Qty.

4

Std. Ctn. Volume (cf)

0.4151

Resources

Catalog Cut Sheets

T100X000RP1 Product Page

US English

Product Bulletins

Facility Identification Tapes: SFCB04--WW-ENG

US English

Technical References

Reflective Tape

US English

Part Drawings

Reflective Continuous Tape - C10750

US English

Related Products