Reflective Continuous Tape, Red, 1.00" W x 50' L
Product Type | Printable Labeling Tape |
Color | Red |
Material | GMRS1 |
Finish/Coating | Laminated |
For Use With | TDP43MY Thermal Printer |
Standards Met | RoHS Compliant |
Overall Length (ft.) | 50 |
Overall Length (m) | 15.24 |
Overall Thickness (In.) | 0.008 |
Overall Thickness (mm) | 0.203 |
Overall Width (In.) | 1 |
Overall Width (mm) | 25.4 |
Maximum Operating Temperature (°C) | 66 |
Maximum Operating Temperature (°F) | 150 |
Minimum Operating Temperature (°C) | -23 |
Minimum Operating Temperature (°F) | -10 |
UPC | 61305638093 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0835 |
Std. Ctn. Qty. | 4 |
Std. Ctn. Volume (cf) | 0.3338 |
Part Drawings | T*00X000R*T Reflective Thermal Transfer Continuous Tapes | English | |
Technical References | Reflective Tape: GMRS | English |