T200X000VQ1Y

Printable Labeling Tape

Continuous vinyl tape, 2.00 wide x 100' length, blue, 1 pc. package quantity

Specifications

Material

Vinyl

Color

Blue

Overall Width (In.)

2

Overall Width (mm)

50.8

Overall Length (ft.)

100

Overall Length (m)

30.5

Length (ft.)

100.0

Thickness (In.)

0.004

Part Features

NA

Temperature Range

-58°F to 176°F (-50°C to 80°C)

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498357348

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.1049

Std. Ctn. Qty.

4

Std. Ctn. Volume (cf)

0.4196

Resources

Part Drawings

Thermal Transfer Continuous Tapes

US English

Part Drawings

Vinyl Continous Tape

US English

Technical References

Thermal Transfer Printable Colored Vinyl Film

US English

Product Bulletins

Facility Identification Tapes: SFCB04--WW-ENG

US English

Related Products