T200X000VT1Y

Printable Labeling Tape

Continuous vinyl tape, 2.00 wide x 100' length, gray, 1 pc. package quantity

Specifications

Material

Vinyl

Color

Gray

Length (ft.)

100.0

Length (m)

30.5

Thickness (In.)

0.004

Width (In.)

2.00

Width (mm)

50.8

Part Features

NA

Temperature Range

-58°F to 176°F (-50°C to 80°C)

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498357358

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0835

Std. Ctn. Qty.

4

Std. Ctn. Volume (cf)

0.3338

Resources

Part Drawings

Vinyl Continous Tape

US English

Technical References

Thermal Transfer Printable Colored Vinyl Film

US English

Product Bulletins

Facility Identification Tapes: SFCB04--WW-ENG

US English

Related Products