T300X000RP1

Printable Labeling Tape

Reflective tape, 3.00 wide x 50.0' length, white, 1 pc. package quantity.

Specifications

Material

Reflective Sheeting

Color

White

Overall Width (In.)

3

Overall Width (mm)

76.2

Overall Length (ft.)

50

Overall Length (m)

15.2

Length (ft.)

50.0

Thickness (In.)

0.008

Thickness (mil)

0.8

Part Features

Reflective tapes can be used for illuminating or highlighting arange of objects. Increases safety during power outages or other low light conditions. Tapes are laminated for improved print quality and durability

Temperature Range

-10°F to 150°F (-23°C to 65°C)

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498341889

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0835

Std. Ctn. Qty.

4

Std. Ctn. Volume (cf)

0.3338

Resources

Product Bulletins

Facility Identification Tapes: SFCB04--WW-ENG

US English

Technical References

Reflective Tape

US English

Part Drawings

Reflective Continuous Tape - C10750

US English

Related Products