T300X000RPT

Printable Labeling Tape

Reflective Continuous Tape, White, 3.00" W x 50' L

Specifications

Material

Reflective Sheeting

Color

White

Overall Width (In.)

3

Overall Width (mm)

76.2

Overall Length (ft.)

50

Overall Length (m)

15.2

Minimum Operating Temperature (°C)

18

Minimum Operating Temperature (°F)

65

Length (ft.)

50.00

Temperature Range

-10°F to 150°F (-23°C to 65°C)

Thickness (In.)

0.01

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305638099

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0835

Std. Ctn. Qty.

4

Std. Ctn. Volume (cf)

0.3338

Resources

Technical References

Reflective Tape: GMRS

US English

Related Products