T400X000A91

Continuous Tape

Arc flash print on-demand continous tape, 4.00 x 50' (101.6mm x 15.24m), blank (no legend), polyester adhesive, red header and white, 1 package.

Specifications

Material

Polyester

Color

White/Red

Length (ft.)

50.00

Length (m)

15.2

Thickness (In.)

0.004

Width (In.)

4.00

Width (mm)

101.6

Part Features

NA

Temperature Range

-40°F to 302°F (-40°C to 150°C)

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498352610

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0835

Std. Ctn. Qty.

4

Std. Ctn. Volume (cf)

0.3338

Resources

Product Bulletins

Arc Flash Labeling Solutions

US English

Part Drawings

T400X000YX1 AND T400X000A91 THERMAL TRANSFER ARC FLASH TAPE

US English

Catalog Cut Sheets

Labelmakers Catalog

US English

Related Products