discontinued

T400X000RP1

Printable Labeling Tape

Reflective tape, 4.00 wide x 50.0' length, white, 1 pc. package quantity.

Specifications

Material

Reflective Sheeting

Color

White

Overall Width (In.)

4

Overall Width (mm)

101.6

Overall Length (ft.)

50

Overall Length (m)

15.2

Length (ft.)

50.0

Temperature Range

-10°F to 150°F (-23°C to 65°C)

Thickness (In.)

0.008

Thickness (mil)

0.8

Part Features

Reflective tapes can be used for illuminating or highlighting a range of objects. Increases safety during power outages or other low light conditions. Tapes are laminated for improved print quality and durability.

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498302731

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.1049

Std. Ctn. Qty.

4

Std. Ctn. Volume (cf)

0.4196

Resources

Technical References

Reflective Tape

US English

Catalog Cut Sheets

Labelmakers Catalog

US English

Part Drawings

Reflective Thermal Transfer Continuous Tapes

US English

Catalog Cut Sheets

T100X000RP1 Product Page

US English

Product Bulletins

Facility Identification Tapes: SFCB04--WW-ENG

US English

Related Products