globe {{(header.eyebrow.langSelector.label != '') ? header.eyebrow.langSelector.label : 'Choose Language'}}
{{ popupData.primarybody }}
{{ distyMobilePopUpData.title }}
{{ distyMobilePopUpData.primarybody }}
{{ distyMobilePopUpData.secondarybody }}

Part List

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} item(s) View List >>

Part List

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} item(s)
View List >>

Reflective tape, 4.00 wide x 50.0' length, yellow, 1 pc. package quantity.

c warning e
Discontinued
Suggested Replacement Parts:
Discontinued

Specifications

Note Resin ribbon recommended.
Product Type Printable Labeling Tape
Color Yellow
Material GMRS/GMY4-C
Finish/Coating Laminated
For Use With TDP43MY Thermal Printer
Standards Met RoHS Compliant
Overall Length (ft.) 50
Overall Length (m) 15.24
Overall Thickness (In.) 0.008
Overall Thickness (mm) 0.203
Overall Width (In.) 4
Overall Width (mm) 101.6
Maximum Operating Temperature (°C) 66
Maximum Operating Temperature (°F) 150
Minimum Operating Temperature (°C) -23
Minimum Operating Temperature (°F) -10
Part Features Reflective tapes can be used for illuminating or highlighting a range of objects. Increases safety during power outages or other low light conditions. Tapes are laminated for improved print quality and durability.

Packaging Detail

UPC 07498302728
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.0835
Std. Ctn. Qty. 4
Std. Ctn. Volume (cf) 0.3338

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
{{ getTranslation('panduit.productgroups.compare') }}
{{ item.partNumber }}
{{item.shortDescription}} {{ item.partNumber }}
{{ getTranslation('panduit.productgroups.removeallitems') }}