Continuous vinyl tape, 4.00 wide x 100' length, brown, 1 pc. package quantity
Note | Resin ribbon recommended. |
Product Type | Printable Labeling Tape |
Color | Brown |
Material | Vinyl |
Printer Type | Thermal Transfer |
Standards Met | RoHS Compliant |
Sub Brand | Pan-Code® |
Maximum Operating Temperature (°C) | 80 |
Maximum Operating Temperature (°F) | 176 |
Minimum Operating Temperature (°C) | -50 |
Minimum Operating Temperature (°F) | -58 |
Overall Length (ft.) | 100 |
Overall Length (m) | 30.5 |
Overall Thickness (In.) | 0 |
Overall Thickness (mm) | 0.1 |
Overall Width (In.) | 4 |
Overall Width (mm) | 101.6 |
UPC | 07498357430 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0835 |
Std. Ctn. Qty. | 4 |
Std. Ctn. Volume (cf) | 0.3338 |
Product Bulletins | Facility Identification Tapes: SFCB04--WW-ENG | English | |
Part Drawings | Thermal Transfer Continuous Tapes Part Drawing C10274 | English | |
Technical References | Thermal Transfer Printable Colored Vinyl Film | English |