T400X000VS1Y

Printable Labeling Tape

Continuous vinyl tape, 4.00 wide x 100' length, green, 1 pc. package quantity

Specifications

Material

Vinyl

Color

Green

Overall Width (In.)

4

Overall Width (mm)

101.6

Overall Length (ft.)

100

Overall Length (m)

30.5

Length (ft.)

100.0

Thickness (In.)

0.004

Thickness (mil)

0.8

Part Features

NA

Temperature Range

-58°F to 176°F (-50°C to 80°C)

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498357432

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.1049

Std. Ctn. Qty.

4

Std. Ctn. Volume (cf)

0.4196

Resources

Catalog Cut Sheets

Labelmakers Catalog

US English

Part Drawings

Vinyl Continous Tape

US English

Technical References

Thermal Transfer Printable Colored Vinyl Film

US English

Product Bulletins

Facility Identification Tapes: SFCB04--WW-ENG

US English

Related Products