T400X000VU1Y

Printable Labeling Tape

Continuous vinyl tape, 4.00 wide x 100' length, orange, 1 pc. package quantity

Specifications

Material

Vinyl

Color

Orange

Overall Width (In.)

4

Overall Width (mm)

101.6

Overall Length (ft.)

100

Overall Length (m)

30.5

Length (ft.)

100.0

Thickness (In.)

0.004

Part Features

NA

Temperature Range

-58°F to 176°F (-50°C to 80°C)

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498357442

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.1049

Std. Ctn. Qty.

4

Std. Ctn. Volume (cf)

0.4196

Resources

Catalog Cut Sheets

Labelmakers Catalog

US English

Product Bulletins

Facility Identification Tapes: SFCB04--WW-ENG

US English

Part Drawings

Vinyl Continous Tape

US English

Technical References

Thermal Transfer Printable Colored Vinyl Film

US English

Related Products