T400X000YK1

Printable Labeling Tape

Continuous polyester tape, 4.00 wide x 100' length, clear, 1 pc. package quantity

Specifications

Material

Polyester

Color

Clear

Overall Width (In.)

4

Overall Width (mm)

101.6

Overall Length (ft.)

100

Overall Length (m)

30.5

Length (ft.)

100.0

Thickness (In.)

0.01

Part Features

NA

Temperature Range

-40°F - 302°F (-40°C - 150°C)

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498345656

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.1052

Std. Ctn. Qty.

4

Std. Ctn. Volume (cf)

0.4210

Resources

Part Drawings

Vinyl Continous Tape

US English

Technical References

Technical Data Sheet for Clear Overlaminate

US English

Product Bulletins

Facility Identification Tapes: SFCB04--WW-ENG

US English

Related Products