T400X000YX1

Continuous Tape

Arc flash print on-demand continous tape, 4.00 x 50' (101.6mm x 15.24m), blank (no legend), polyester adhesive, orange header and white, 1 package.

Specifications

Material

Polyester

Color

White/Orange

Length (ft.)

50.00

Length (m)

15.2

Thickness (In.)

0.004

Width (In.)

4.00

Width (mm)

101.6

Part Features

NA

Temperature Range

-40°F to 302°F (-40°C to 150°C)

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498342207

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0835

Std. Ctn. Qty.

4

Std. Ctn. Volume (cf)

0.3338

Resources

Part Drawings

T400X000YX1 AND T400X000A91 THERMAL TRANSFER ARC FLASH TAPE

US English

Catalog Cut Sheets

C400X600YX1 Product Page

US English

Product Bulletins

Arc Flash Labeling Solutions

US English

Catalog Cut Sheets

Labelmakers Catalog

US English

Related Products