HTDU3B-W

Underground hazard tape, 3.00" H x 1000' length, 'Caution water line buried below' (legend), detectable laminated aluminum, black/blue, 1 pc. package quantity.

Specifications

Material

Detectable Laminated Aluminum

Overall Width (In.)

3

Overall Width (mm)

76.2

Overall Length (ft.)

1000

Overall Length (m)

305

Color

Blue

Length (ft.)

1000.00

Overall Height (In.)

3.00

Overall Height (mm)

76.2

Legend

CAUTION WATER LINE BURIED BELOW

Legend Color

Black/Blue

Roll Length (ft.)

1000.0

Roll Length (m)

305.0

Roll Width (In.)

3.00

Roll Width (mm)

76.2

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498341215

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.3770

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

HTDU**-** Part Drawing

US English

Related Products