HTU3Y-EF

Hazard Tape

Underground hazard tape, 3.00" H x 1000' length, 'Caution electric line buried below' (french/english legend), polyethylene, black/yellow, 1 pc. package quantity.

Specifications

Material

Polythylene

Overall Width (In.)

3

Overall Width (mm)

76.2

Overall Length (ft.)

1000

Overall Length (m)

305

Color

Black/Yellow

Length (ft.)

1000.00

Overall Height (In.)

3.00

Overall Height (mm)

76.2

Legend

CAUTION ELECTRIC LINE BURIED BELOW (English/French)

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

1

Packaging Details

UPC

07498327316

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.1251

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

HTU**-** Part Drawing

US English

Related Products