HTU3Y-E-M-F

Hazard Tape

Underground hazard tape, 3.00" H x 1000' length, 'Caution electric line buried below' (french legend), polyethylene, black/yellow, 1 pc. package quantity.

Specifications

Material

Polythylene

Overall Width (In.)

3

Overall Width (mm)

76.2

Overall Length (ft.)

1000

Overall Length (m)

305

Color

Yellow

Length (ft.)

1000.00

Overall Height (In.)

3.00

Overall Height (mm)

76.2

Legend

CAUTION ELECTRIC LINE BURIED BELOW (French Legend)

Roll Width (In.)

3.00

Roll Width (mm)

76.2

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498341216

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.1111

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Related Products