Material |
Polythylene |
Color |
Black/Orange |
Height (In.) |
6.00 |
Height (mm) |
152.4 |
Length (ft.) |
1000.00 |
Length (m) |
305.0 |
Width (In.) |
6.00 |
Width (mm) |
152.4 |
Legend |
CAUTION TELEPHONE LINE BURIED BELOW |
Roll Width (In.) |
6.00 |
Roll Width (mm) |
152.0 |
RoHS Compliancy Status |
RoHS directive is not applicable |
Min. Order Qty. |
1 |
UPC |
07498397017 |
Std. Pkg. Qty. |
1 |
Std. Pkg. Volume (cf) |
0.2222 |
Std. Ctn. Qty. |
0 |
Std. Ctn. Volume (cf) |
0.0000 |
Part Drawings |
HTU**-** Part Drawing |
US English |