HTU6Y-G

Hazard Tape

Underground hazard tape, 6.00" H x 1000' length, 'Caution gas line buried below' (legend), polyethylene, black/yellow, 1 pc. package quantity.

Specifications

Material

Polythylene

Overall Width (In.)

6

Overall Width (mm)

152.4

Overall Length (ft.)

1000

Overall Length (m)

305

Color

Black/Yellow

Length (ft.)

1000.00

Overall Height (In.)

6.00

Overall Height (mm)

152.4

Legend

CAUTION GAS LINE BURIED BELOW

Roll Width (In.)

6.00

Roll Width (mm)

152.0

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

1

Packaging Details

UPC

07498397016

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.2203

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

HTU**-** Part Drawing

US English

Related Products