obsolete

SEZ0304I

Header

Adhesive sign, inkjet printable, 4.75" x 3.00", 'Blank' (no header), polyester permanent adhesive, white, 4 per sheet, 25 sheets/package.

Specifications

Material

Polyester InkJet

Overall Width (In.)

3

Overall Width (mm)

76.2

Overall Height (In.)

4.5

Overall Height (mm)

114.3

Color

White

Standards Met

RoHS Compliant

Legend

BLANK

Note

Safety Ease Software is no longer available. Safety Ease label media and GHS label products can be printed with the Panduit Easy-Mark Plus labeling software.

Number of Labels per Sheet

4

Overall Size W x H (In.)

4.75 X 3.00

Sheets Per Pkg.

25

Tags & Ties Per Pkg.

0

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498323424

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.1359

Std. Ctn. Qty.

5

Std. Ctn. Volume (cf)

0.6796

Resources

Part Drawings

Safety Ease Printable Media 4.50 x 3.00 - C11053

US English

Related Products