SEZ0508RI

Removable adhesive sign, inkjet printable, 5.00" x 8.00", 'Blank' (no header), polyester removable adhesive, white, 2 per sheet, 25 sheets/package.

Specifications

Material

Polyester Removable Adhesive

Color

White

Height (In.)

8.00

Height (mm)

203.2

Width (In.)

5.00

Width (mm)

127.0

Labels Per Sheet

2

Legend

BLANK

Note

Safety Ease Software is no longer available. Safety Ease label media and GHS label products can be printed with the Panduit Easy-Mark Plus labeling software.

Overall Size W x H (In.)

5.00 X 8.00

Sheets Per Pkg.

25

Style

One-Sided

Tags & Ties Per Pkg.

0

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498335740

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.1359

Std. Ctn. Qty.

5

Std. Ctn. Volume (cf)

0.6796

Resources

Part Drawings

Safety Ease Printable Media 5.00 x 8.00 - C11055

US English

Related Products