SEZ0810RI

Removable adhesive sign, inkjet printable, 8.00" x 10.00", 'Blank' (no header), polyester removable adhesive, white, 1 per sheet, 25 sheets/package.

Specifications

Material

Polyester Removable Adhesive

Color

White

Height (In.)

10.00

Height (mm)

254.0

Width (In.)

8.00

Width (mm)

203.2

Labels Per Sheet

1

Legend

BLANK

Note

Safety Ease Software is no longer available. Safety Ease label media and GHS label products can be printed with the Panduit Easy-Mark Plus labeling software.

Overall Size W x H (In.)

8.00 X 10.00

Sheets Per Pkg.

25

Style

One-Sided

Tags & Ties Per Pkg.

0

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498335742

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.1359

Std. Ctn. Qty.

5

Std. Ctn. Volume (cf)

0.6796

Resources

Part Drawings

Safety Ease Printable Media 8.00 x 10.00 - C11056

US English

Related Products