SEZ-1WHLL

Header

Laser printable adhesive sign, 'Blank' (no legend) polyolefin, white, 25 pc. package quantity.

Specifications

Material

Polyolefin

Overall Width (In.)

11

Overall Width (mm)

279.4

Overall Height (In.)

8.5

Overall Height (mm)

215.9

Standards Met

RoHS Compliant

Legend

BLANK

Note

Safety Ease Software is no longer available. Safety Ease label media and GHS label products can be printed with the Panduit Easy-Mark Plus labeling software.

Number of Labels per Sheet

1

Overall Size W x H (In.)

11.00 x 8.50

Sheets Per Pkg.

25

Signs Per Card

25

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498371318

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0521

Std. Ctn. Qty.

5

Std. Ctn. Volume (cf)

0.2605

Resources

Catalogs

Safety Solutions Catalog

US English

Catalog Cut Sheets

C400X600YX1 Product Page

US English

Related Products