PARW125-RED

Quality Label

Inspection Arrow Marker, 0.13 x 0.19 black legend/red background.

Specifications

Material

Vinyl Cloth

Color

Black/Red

Width (In.)

0.12

Width (mm)

3.2

Height (In.)

0.19

Height (mm)

4.8

Markers Per Card

576

RoHS Compliancy Status

Compliant

Min. Order Qty.

25

Packaging Details

UPC

07498385604

Std. Pkg. Qty.

25

Std. Pkg. Volume (cf)

0.0146

Std. Ctn. Qty.

100

Std. Ctn. Volume (cf)

0.0586

Resources

Part Drawings

PARW125-***

US English

Catalog Cut Sheets

PEIP-A-12Y Product Page

US English

Related Products