PARW125-YEL

Quality Label

Inspection Arrow Marker, 0.13 x 0.19, black legend/yellow background.

Specifications

Material

Vinyl Cloth

Color

Black/Yellow

Width (In.)

0.12

Width (mm)

3.2

Height (In.)

0.19

Height (mm)

4.8

Markers Per Card

576

RoHS Compliancy Status

Compliant

Min. Order Qty.

25

Packaging Details

UPC

07498385603

Std. Pkg. Qty.

25

Std. Pkg. Volume (cf)

0.0035

Std. Ctn. Qty.

100

Std. Ctn. Volume (cf)

0.0139

Resources

Catalog Cut Sheets

PEIP-A-12Y Product Page

US English

Part Drawings

PARW125-***

US English

Related Products