BOM

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} Total In BOM View BOM >>

BOM

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} Total In BOM
View BOM >>

Products

Content

Category

Cross References

No Results Found

Safety Sign, 7.00" H x5.00" W, 'THIS IS A SMOKE-FREE FACILITY' (legend), Aluminum, Red/Black/White.

Specifications

Material Aluminum
Overall Width (In.) 5
Overall Width (mm) 127
Overall Height (In.) 7
Overall Height (mm) 177.8
Maximum Operating Temperature (°C) 121
Maximum Operating Temperature (°F) 250
Note Sold in US and Canada only
Minimum Operating Temperature (°C) -40
Minimum Operating Temperature (°F) -40
Environment 5 years
Application Accident prevention signs indicate the potential type or degree of hazard in order to avoid accidental injury or property damage. This is achieved by conveying clear, quickly understood messages in accordance with OSHA 29 CFR 1910.145 and ANSI Z535.
Color Red/Black/White
Dimensions (In.) 7" x 5"
Legend THIS IS A SMOKE-FREE FACILITY
Operating Temperature -40° to 250°F
Thickness (In.) 0.04
Thickness (mm) 1.016
UL Listed No

Packaging Detail

UPC 61305609153
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.0008
Std. Ctn. Qty. 0
Std. Ctn. Volume (cf) 0.0000

Resources

Catalog Cut Sheets Safety Signs & Labels Catalog English
Catalogs Industrial Safety Solutions English