Smallest Saleable Quantity |
0 |
Product Type |
Safety Signs |
Material |
Aluminum |
Overall Width (In.) |
10 |
Overall Width (mm) |
254 |
Overall Height (In.) |
7 |
Overall Height (mm) |
177.8 |
Legend |
High Voltage |
Legend Color |
Red and Black/White |
Overall Size W x H (In.) |
10.00 x 7.00 |
Sign Header |
DANGER |
Signs Per Card |
1 |
Thickness (In.) |
0.04 |
Thickness (mm) |
1.016 |
RoHS Compliancy Status |
Compliant |
Min. Order Qty. |
1 |
UPC |
07498358734 |
Std. Pkg. Qty. |
1 |
Std. Pkg. Volume (cf) |
0.0104 |
Std. Ctn. Qty. |
10 |
Std. Ctn. Volume (cf) |
0.1042 |
Part Drawings |
Aluminium Signs |
US English |
|
Specification Sheets |
Aluminum Safety Signs |
US English |