PAS1014D73

Safety Signs

Aluminum Sign, 10"H x 14"W, 'High Voltage Keep Out'

Specifications

Product Type

Safety Signs

Material

Aluminum

Overall Width (In.)

14

Overall Width (mm)

355.6

Overall Height (In.)

10

Overall Height (mm)

254

Legend

High Voltage Keep Out

Legend Color

Red and Black/White

Overall Size W x H (In.)

14.00 x 10.00

Sign Header

DANGER

Signs Per Card

1

Thickness (In.)

0.04

Thickness (mm)

1.016

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498358725

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0176

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.1762

Resources

Part Drawings

Aluminium Signs

US English

Specification Sheets

Aluminum Safety Signs

US English

Related Products