PAS1212B4221

Safety Signs

Safety Sign, 12.00" H x12.00" W, 'STOP ALL VISITORS MUST REPORT TO MAIN OFFICE' (legend), Aluminum, Red/White.

Specifications

Note

Sold in US and Canada only

Application

Accident prevention signs indicate the potential type or degree of hazard in order to avoid accidental injury or property damage. This is achieved by conveying clear, quickly understood messages in accordance with OSHA 29 CFR 1910.145 and ANSI Z535.

CE Compliant

No

Color

Red/White

Dimensions (In.)

12" x 12"

Environment

5 years

Height (In.)

12.00

Height (mm)

304.8

Legend

STOP ALL VISITORS MUST REPORT TO MAIN OFFICE

Material

Aluminum

Operating Temperature

-40° to 250°F

Part Features

3/16" mounting holes for easy installation, Printed image on rigid 0.040" aluminum, protected by a high-gloss, UV protective coating, Withstands splashes, washdowns, and outdoor conditions, Guaranteed for 5 years.

Thickness (In.)

0.04

Thickness (mm)

1.016

UL Listed

No

Width (In.)

12.00

Width (mm)

304.8

RoHS Compliancy Status

Compliant

Min. Order Qty.

1.0000

Packaging Details

UPC

61305607405

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0033

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalogs

Industrial Safety Solutions

US English

Related Products