PAS1410B4511

Safety Signs

Safety Sign, 14.00" H x10.00" W, 'PRIVATE PROPERTY NO TRESPASSING VIOLATORS WILL BE PROSECUTED' (legend), Aluminum, Red/Black on White.

Specifications

Material

Aluminum

Overall Width (In.)

10

Overall Width (mm)

254

Overall Height (In.)

14

Overall Height (mm)

355.6

Maximum Operating Temperature (°C)

121

Maximum Operating Temperature (°F)

250

Note

Sold in US and Canada only

Minimum Operating Temperature (°C)

-40

Minimum Operating Temperature (°F)

-40

Environment

5 years

Application

Accident prevention signs indicate the potential type or degree of hazard in order to avoid accidental injury or property damage. This is achieved by conveying clear, quickly understood messages in accordance with OSHA 29 CFR 1910.145 and ANSI Z535.

Color

Red/Black/White

Dimensions (In.)

14" x 10"

Legend

PRIVATE PROPERTY NO TRESPASSING VIOLATORS WILL BE PROSECUTED/PROPIEDAD PRIVADA PROHIBIDO TRASPASAR LOS TRANSGRESORES SERAN CASTIGADOS

Operating Temperature

-40° to 250°F

Part Features

Rounded corners with 3/16" mounting holes for easy installation, Printed image on rigid 0.040" aluminum, protected by a high-gloss, UV protective coating, Withstands splashes, washdowns, and outdoor conditions, Guaranteed for 5 years.

Thickness (In.)

0.04

Thickness (mm)

1.016

UL Listed

No

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305609581

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0032

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

Safety Signs & Labels Catalog

US English

Catalogs

Industrial Safety Solutions

US English

Related Products