PAS1410N4826

Safety Signs

Safety Sign, 14.00" H x10.00" W, 'NOTICE KEEP THIS DOOR CLOSED/AVISO MANTENGA ESTA PUERTA CERRADA' (legend), Aluminum, Blue/Black on White.

Specifications

Note

Sold in US and Canada only

Application

Accident prevention signs indicate the potential type or degree of hazard in order to avoid accidental injury or property damage. This is achieved by conveying clear, quickly understood messages in accordance with OSHA 29 CFR 1910.145 and ANSI Z535.

CE Compliant

No

Color

Blue/Black/White

Dimensions (In.)

14" x 10"

Environment

5 years

Height (In.)

14.00

Height (mm)

355.6

Legend

NOTICE KEEP THIS DOOR CLOSED/AVISO MANTENGA ESTA PUERTA CERRADA

Material

Aluminum

Operating Temperature

-40° to 250°F

Part Features

Rounded corners with 3/16" mounting holes for easy installation, Printed image on rigid 0.040" aluminum, protected by a high-gloss, UV protective coating, Withstands splashes, washdowns, and outdoor conditions, Guaranteed for 5 years.

Thickness (In.)

0.04

Thickness (mm)

1.016

UL Listed

No

Width (In.)

10.00

Width (mm)

254.0

RoHS Compliancy Status

Compliant

Min. Order Qty.

1.0000

Packaging Details

UPC

61305609525

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0032

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

Safety Signs & Labels Catalog

US English

Catalogs

Industrial Safety Solutions

US English

Related Products