PAS1420D75

Safety Signs

Aluminum Sign, 14"H x 20"W, Danger Header, HIGH VOLTAGE UNAUTHORIZED PERSONNEL KEEP OUT, Red and Black/White

Specifications

Product Type

Safety Signs

Material

Aluminum

Overall Width (In.)

20

Overall Width (mm)

508

Overall Height (In.)

14

Overall Height (mm)

355.6

Legend

High Voltage Unauthorized Personnel Keep Out

Legend Color

Red and Black/White

Overall Size W x H (In.)

20.00 x 14.00

Sign Header

DANGER

Signs Per Card

1

Thickness (In.)

0.04

Thickness (mm)

1.016

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498358728

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.1320

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

1.3204

Resources

Part Drawings

Aluminium Signs

US English

Specification Sheets

Aluminum Safety Signs

US English

Related Products