PAS1818B4481

Safety Signs

Safety Sign, 18.00" H x18.00" W, 'DO NOT ENTER' (legend), Aluminum, Red/White.

Specifications

Note

Sold in US and Canada only

Application

Accident prevention signs indicate the potential type or degree of hazard in order to avoid accidental injury or property damage. This is achieved by conveying clear, quickly understood messages in accordance with OSHA 29 CFR 1910.145 and ANSI Z535.

CE Compliant

NA

Color

Red/White

Dimensions (In.)

18" x 18"

Environment

5 years

Height (In.)

18.00

Height (mm)

457.2

Legend

DO NOT ENTER

Material

Aluminum

Operating Temperature

-40° to 250°F

Part Features

Rounded corners with 3/16" mounting holes for easy installation, Printed image on rigid 0.040" aluminum, protected by a high-gloss, UV protective coating, Withstands splashes, washdowns, and outdoor conditions, Guaranteed for 5 years.

Thickness (In.)

0.04

Thickness (mm)

1.016

UL Listed

No

Width (In.)

18.00

Width (mm)

457.2

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305609307

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0075

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalogs

Industrial Safety Solutions

US English

Catalog Cut Sheets

Traffic Signs Catalog

US English

Related Products