PCSP0002

Confined Space Sign

Confined Space, Permit, 1910.146 ENTRY PERMIT APPENDIX D-2 1910 OSHA GUIDE…100/PAD

Specifications

Material

Paper

Overall Width (mm)

215.9

Overall Height (mm)

279.4

Note

Sold in US and Canada only

Application

Entry permits are required at the time of entry into a confined space—then kept as a permanent record, documenting the entry procedure as per OSHA 29 CFR 1910.146.

Color

Black/White

Dimensions (In.)

8-1/2" x 11"

Legend

1910.146 ENTRY PERMIT APPENDIX D-2 1910 OSHA GUIDE…

Maximum Overall Height (mm)

279.4

Part Features

Easy to write on 8-1/2" x 11" sheets, Display in Confined Space Permit Holder Board, 100 sheet forms per pad

UL Listed

No

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305605975

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0271

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalogs

Industrial Safety Solutions

US English

Related Products