PCSP0012

Confined Space Sign

Confined Space, Cross Barrier, Polycarbonate, PELIGRO ESPACIO CERRANDO - ENTRADA SOLO CON PERMISO

Specifications

Material

Polycarbonate

Overall Width (In.)

11.5

Overall Width (mm)

292.1

Overall Height (In.)

42

Overall Height (mm)

1066.8

Maximum Operating Temperature (°C)

87

Maximum Operating Temperature (°F)

190

Note

Sold in US and Canada only

Minimum Operating Temperature (°C)

-45

Minimum Operating Temperature (°F)

-50

Environment

7 years

Application

Cross out open entryway to a confined space.

Color

Red/Black/White

Dimensions (In.)

Crossbuck Arms: 6" x 42"; Octagonal Sign: 11-1/2" x 11-1/2"

Legend

PELIGRO ESPACIO CERRANDO - ENTRADA SOLO CON PERMISO

Operating Temperature

-50°F to 190°F

Part Features

Crossbuck design fits onto 22" to 38" outside bolt-to-bolt pattern of vertical confined space entry, Crossbuck arms measure 6" x 42" with 1.5" x 9" slotted cutouts at each end, 11.5" octagonal sign is center mounted with related confined space statement to meet OSHA 29 CFR 1910.146, .060" thick polycarbonate crossbucks withstand initial impacts and scratches

Thickness (In.)

0.06

Thickness (mm)

1.5

UL Listed

No

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305605985

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0729

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalogs

Industrial Safety Solutions

US English

Related Products