Note |
Sold in US and Canada only |
Application |
Accident prevention signs indicate the potential type or degree of hazard in order to avoid accidental injury or property damage. This is achieved by conveying clear, quickly understood messages in accordance with OSHA 29 CFR 1910.145 and ANSI Z535. |
CE Compliant |
NA |
Color |
Red/White |
Dimensions (In.) |
7" x 10" |
Environment |
5-7 years |
Height (In.) |
7.00 |
Height (mm) |
177.8 |
Legend |
THIS DOOR FOR EMERGENCY EXIT ONLY |
Material |
Dura-Polyester Vinyl |
Operating Temperature |
-20° to 176°F |
Part Features |
Rounded corners and scored backing for quick peel-off and application, 6-mil thick poly-composite vinyl with permanent acrylic adhesive backing, Sub-surface image is protected by a high-gloss UV protective coating and is resistant to abrasions, humidity, chemicals, solvents, and fading from sunlight, Adheres to smooth, curved, and irregular surfaces. |
Thickness (In.) |
0.006 |
Thickness (mm) |
0.1524 |
UL Listed |
No |
Width (In.) |
10.00 |
Width (mm) |
254.0 |
RoHS Compliancy Status |
Compliant |
Min. Order Qty. |
1 |
UPC |
61305608190 |
Std. Pkg. Qty. |
1 |
Std. Pkg. Volume (cf) |
0.0002 |
Std. Ctn. Qty. |
0 |
Std. Ctn. Volume (cf) |
0.0000 |
Catalogs |
Industrial Safety Solutions |
US English |
|
Catalog Cut Sheets |
Safety Signs & Labels Catalog |
US English |