PLVS1410B4513

Safety Signs

Safety Sign, 14.00" H x10.00" W, 'READY MIX TRUCK SIGNALS - STANDARD SIGNALS FOR MIXER DRIVERS & CONTRACTORS GUIDES' (legend), Dura-Polyester Vinyl, Orange/Black on White.

Specifications

Note

Sold in US and Canada only

Application

Accident prevention signs indicate the potential type or degree of hazard in order to avoid accidental injury or property damage. This is achieved by conveying clear, quickly understood messages in accordance with OSHA 29 CFR 1910.145 and ANSI Z535.

CE Compliant

NA

Color

Orange/Black/White

Dimensions (In.)

14" x 10"

Environment

5-7 years

Height (In.)

14.00

Height (mm)

355.6

Legend

READY MIX TRUCK SIGNALS - STANDARD SIGNALS FOR MIXER DRIVERS & CONTRACTORS GUIDES

Material

Dura-Polyester Vinyl

Operating Temperature

-20° to 176°F

Part Features

Rounded corners and scored backing for quick peel-off and application, 6-mil thick poly-composite vinyl with permanent acrylic adhesive backing, Sub-surface image is protected by a high-gloss UV protective coating and is resistant to abrasions, humidity, chemicals, solvents, and fading from sunlight, Adheres to smooth, curved, and irregular surfaces.

Thickness (In.)

0.006

Thickness (mm)

0.1524

UL Listed

No

Width (In.)

10.00

Width (mm)

254.0

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305608074

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0005

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

Safety Signs & Labels Catalog

US English

Catalogs

Industrial Safety Solutions

US English

Related Products