obsolete

PPS0204D2107

Safety Signs

Polyester Adhesive Arc Flash Label, Danger Header.

Specifications

Material

Polyester Adhesive

Overall Width (In.)

4.5

Overall Width (mm)

114.3

Overall Height (In.)

2.25

Overall Height (mm)

57.2

Color

Red/Black/White

Legend Color

Red and Black/White

Legend

Arc Flash and Shock Hazard Appropriate Personal Protection Equipment Required

Overall Size W x H (In.)

4.50 x 2.25

Overall Size W x H (mm)

114.3 x 57.2

Sign Header

DANGER

Type

Basic

RoHS Compliancy Status

Compliant

Min. Order Qty.

5

Packaging Details

UPC

07498369378

Std. Pkg. Qty.

5

Std. Pkg. Volume (cf)

0.0066

Std. Ctn. Qty.

100

Std. Ctn. Volume (cf)

0.1329

Resources

Part Drawings

Customer drawing safety sign pvs and pps style 1

US English

Part Drawings

PVS and PPS Safety Signs: C10952

US English

Part Drawings

Safety Signs PVS and PPS Style 3

US English

Related Products