PPS0204W2107

Safety Signs

Polyester Adhesive Arc Flash Label, Warning Header.

Specifications

Material

Polyester Adhesive

Color

Black/Orange/White

Color (Legend/Background)

Black and Orange/White

Height (In.)

2.25

Height (mm)

57.2

Width (In.)

4.50

Width (mm)

114.3

Header

WARNING

Legend

Arc Flash and Shock Hazard Appropriate Personal Protection Equipment Required

Overall Size W x H (In.)

4.50 x 2.25

Overall Size W x H (mm)

114.3 x 57.2

Type

Basic

RoHS Compliancy Status

Compliant

Min. Order Qty.

5

Packaging Details

UPC

07498369380

Std. Pkg. Qty.

5

Std. Pkg. Volume (cf)

0.0066

Std. Ctn. Qty.

100

Std. Ctn. Volume (cf)

0.1329

Resources

Part Drawings

Safety Signs PVS and PPS Style 3

US English

Part Drawings

PVS and PPS Safety Signs: C10952

US English

Related Products