PPS0204W2107A

Electrical

Adhesive Sign, Polyester, Warning Header, "Arc Flash & Shock Hazard…" Legend, 4.50" W (114.3mm) x 2.25" H (57.2mm), 5 Pieces/Pack, BL/OR

Specifications

Product Type

Electrical

Material

Polyester Laminated Vinyl

Overall Width (In.)

4.5

Overall Width (mm)

114.3

Overall Height (In.)

2.25

Overall Height (mm)

57.2

Environment

Indoor and Outdoor

RoHS Compliancy Status

Compliant

Min. Order Qty.

5

Packaging Details

UPC

61305625649

Std. Pkg. Qty.

5

Std. Pkg. Volume (cf)

0.0101

Std. Ctn. Qty.

50

Std. Ctn. Volume (cf)

0.1013

Resources

Part Drawings

Safety Sign PVS And PPS Style 1

US English

Technical References

Panduit GMM Film Lamination

US English

Related Products