PPS0305D2109

Safety Signs

Polyester Adhesive Arc Flash Label, Danger Header, "Arc Flash and Shock Hazard…" Legend

Specifications

Material

Polyester Adhesive

Overall Width (In.)

5

Overall Width (mm)

127

Overall Height (In.)

3.5

Overall Height (mm)

88.9

Color

Red/Black/White

Legend

Arc Flash and Shock Hazard Appropriate PPE Required, with Picto

Legend Color

Red and Black/White

Overall Size W x H (In.)

5.00 x 3.50

Overall Size W x H (mm)

127.0 x 88.9

Sign Header

DANGER

Type

Basic

RoHS Compliancy Status

Compliant

Min. Order Qty.

5

Packaging Details

UPC

07498369302

Std. Pkg. Qty.

5

Std. Pkg. Volume (cf)

0.0068

Std. Ctn. Qty.

50

Std. Ctn. Volume (cf)

0.0676

Related Products