PPS0305D70

Safety Signs

Polyester adhesive sign, 3.5" H x 5.0" W, danger header, ' Electrical equipment authorized personnel only' (legend), polyester adhesive, red and black/white, 1 sign/card, 5 cards/package.

Specifications

Product Type

Safety Signs

Material

Polyester Adhesive

Overall Width (In.)

5

Overall Width (mm)

127

Overall Height (In.)

3.5

Overall Height (mm)

88.9

Legend

ELECTRICAL EQUIPMENT AUTHORIZED PERSONNEL ONLY

Legend Color

Red and Black/White

Overall Size W x H (In.)

5.00 x 3.50

Overall Size W x H (mm)

127.0 x 88.9

Sign Header

DANGER

Signs Per Card

1

RoHS Compliancy Status

Compliant

Min. Order Qty.

5

Packaging Details

UPC

07498342638

Std. Pkg. Qty.

5

Std. Pkg. Volume (cf)

0.0066

Std. Ctn. Qty.

100

Std. Ctn. Volume (cf)

0.1329

Resources

Catalogs

Safety Solutions Catalog

US English

Part Drawings

PVS and PPS Safety Signs: C10952

US English

Related Products