Polyester adhesive sign, 3.5" H x 5.0" W, danger header, 'High voltage' (legend), polyester adhesive, red and black/white, 1 sign/card, 5 cards/package.
Note | High Quality Sign for Use Indoors and Outdoors |
Product Type | High Voltage Sign |
Application | Hazard Communication |
Material | Polyester |
Finish/Coating | Adhesive-Coated |
Environment | Indoor/Outdoor |
Legend Color | Black |
Background Color | Black/Red |
Color | Red/Black/White |
Resistance Properties | Abrasion-Resistant, Chemical-Resistant UV-Resistant |
Standards Met | RoHS Compliant |
Overall Width (In.) | 5 |
Overall Width (mm) | 127 |
Overall Height (In.) | 3.5 |
Overall Height (mm) | 88.9 |
Maximum Operating Temperature (°C) | 135 |
Maximum Operating Temperature (°F) | 275 |
Minimum Operating Temperature (°C) | -40 |
Minimum Operating Temperature (°F) | -40 |
Number of Signs | 5 |
UPC | 07498342417 |
Std. Pkg. Qty. | 5 |
Std. Pkg. Volume (cf) | 0.0066 |
Std. Ctn. Qty. | 100 |
Std. Ctn. Volume (cf) | 0.1329 |
Part Drawings | Safety Sign PVS And PPS Style 1 | English |