discontinued

PPS0305D75

Safety Signs

Polyester adhesive sign, 3.5" H x 5.0" W, danger header, 'High voltage unauthorized personnel KEEP OUT' (legend), polyester adhesive, red and black/white, 2 sign/card, 5 cards/package.

Specifications

Product Type

Safety Signs

Material

Polyester Adhesive

Overall Width (In.)

5

Overall Width (mm)

127

Overall Height (In.)

3.5

Overall Height (mm)

88.9

Length (In.)

3.50

Legend

HIGH VOLTAGE UNAUTHORIZED PERSONNEL KEEP OUT

Legend Color

Red and Black/White

Overall Size W x H (In.)

5.00 x 3.50

Overall Size W x H (mm)

127.0 x 88.9

Sign Header

DANGER

Signs Per Card

2

RoHS Compliancy Status

Compliant

Min. Order Qty.

5

Packaging Details

UPC

07498323302

Std. Pkg. Qty.

5

Std. Pkg. Volume (cf)

0.0085

Std. Ctn. Qty.

100

Std. Ctn. Volume (cf)

0.1700

Resources

Part Drawings

Safety Sign PVS And PPS Style 1

US English

Related Products