PPS0503C181SE

Safety Signs

Polyester adhesive sign, 5.0" H x 3.5" W, bilingual caution (english/spanish), 'Lock out for safety before you start' / 'Por razones de seguridad cierre con llave antes de empezar' (legend), polyester adhesive, black/yellow, 2 sign/card, 5 cards/package.

Specifications

Material

Polyester Adhesive

Height (In.)

5.00

Height (mm)

127.0

Width (In.)

3.50

Width (mm)

88.9

Color (Legend/Background)

Black/Yellow

Header

CAUTION

Legend

CAUTION / CUIDADO

Overall Size W x H (In.)

3.50 x 5.00

Overall Size W x H (mm)

88.9 x 127.0

Product Type

Safety Signs

Signs Per Card

5

RoHS Compliancy Status

Compliant

Min. Order Qty.

5

Packaging Details

UPC

07498349031

Std. Pkg. Qty.

5

Std. Pkg. Volume (cf)

0.0066

Std. Ctn. Qty.

100

Std. Ctn. Volume (cf)

0.1329

Resources

Catalogs

Safety Solutions Catalog

US English

Related Products